IESNA:LM-63-2002
[TEST]P1442091
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2509-539-28)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]4/23/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - INVUE
[LUMCAT]LXB-C1-740-X-U-A-GM
[LUMINAIRE]LuxeScape OUTDOOR ARCHITECTURAL BOLLARD LUMINAIRE
[MORE]ASYMMETRIC OPTIC, GRAPHITE METALLIC PAINTED FINISH
[LAMP]2200K CCT, 70 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_INPUT_ELECTRICAL]120 VOLTS
[_THDi]0.0990467
[_PF]0.983666
[_WARMUP HR]2
[_TOTAL OP TIME HR]3
[_STAB TIME HR]0.5
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 2200K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Dock, Garage, Government, Healthcare, Hospitality, Hotel, Industrial, Institutional, Parking, Parks, Pathway, Pedestrian, Prison, Recreation, Roadway, Sidewalk, Site
[MORE] Stairway, Street, Underpass, Walkway, Direct, Emergency, Corrosion Resistant, Damp Location, Hose Down, Retrofit, Vandal Resistant, Waterproof, Wet Location
[_SEARCH_MOUNTING] Pole, Post Top
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]628
TILT=NONE
1 -1 1 38 22 1 1 -0.395833 -0.395833 0
1 1 10.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 61 62.5 65 67.5 70
72.5 75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 62 65 75
85 90 95 105 115 125 135 145 155 165
175 180
10 13 22 34 43 50 53 59 63 67
72 76 80 83 85 89 93 99 116 125
135 138 139 137 131 128 122 110 96 80
62 44 28 15 7 3 3 0
10 13 22 33 45 47 54 59 64 69
72 77 80 83 86 89 92 99 116 124
135 139 141 139 133 129 124 112 97 81
63 45 28 15 7 3 3 0
10 13 22 36 41 45 53 58 64 67
70 73 77 80 82 86 90 97 117 129
143 149 150 145 138 134 128 114 100 84
65 47 29 15 7 4 3 0
10 14 21 35 40 46 51 52 54 59
61 66 69 72 75 77 82 89 108 117
130 136 135 127 121 118 112 100 87 72
56 41 26 14 6 2 1 0
10 13 20 31 38 41 45 47 49 53
57 61 65 69 73 79 86 99 126 150
179 198 207 211 210 208 202 191 176 158
134 105 75 43 16 4 2 0
10 12 20 27 33 35 37 39 43 48
54 63 72 80 88 99 113 142 196 243
295 333 354 357 355 353 348 331 306 273
233 189 138 86 33 6 3 0
10 12 18 25 28 30 31 35 41 48
60 73 81 89 97 109 123 153 221 274
334 388 415 415 414 417 414 390 355 320
274 219 161 101 41 7 4 0
10 12 17 24 26 26 28 34 39 47
61 73 81 91 99 111 126 160 228 285
344 402 424 424 428 430 427 397 364 330
284 225 166 106 45 8 4 0
10 12 16 23 25 25 28 33 38 46
59 72 81 90 99 111 126 160 226 283
343 399 422 421 424 426 424 396 362 328
283 227 168 105 48 9 4 0
10 11 15 22 24 24 26 30 36 42
50 59 72 81 91 102 118 148 205 263
315 357 380 386 387 386 382 360 331 298
257 208 153 97 41 9 3 0
10 11 15 21 22 23 27 30 33 40
47 53 60 66 72 80 90 111 145 180
211 235 250 257 258 256 251 236 217 194
166 131 95 57 23 6 3 0
10 11 14 21 22 23 27 30 34 39
47 53 57 62 67 72 80 95 119 142
164 180 187 188 185 183 180 168 152 133
113 88 61 35 14 3 2 0
10 11 13 20 22 23 27 32 36 42
48 53 58 63 67 72 78 91 111 130
146 158 161 158 153 151 146 135 120 104
86 66 45 27 11 4 2 0
10 11 14 20 23 25 29 34 41 46
50 55 60 63 67 72 78 90 111 130
146 158 161 158 153 150 146 134 119 102
84 64 43 25 11 5 3 0
10 11 16 21 26 28 33 37 41 45
49 53 57 61 64 68 73 81 96 109
120 127 130 129 125 122 118 109 97 83
67 50 34 20 9 4 3 0
10 13 16 24 33 36 37 40 42 45
49 52 55 57 60 63 67 74 87 96
105 110 112 111 107 105 101 93 83 71
58 45 32 20 10 4 3 0
10 12 17 27 34 36 39 42 44 46
47 51 53 55 58 61 64 70 84 94
103 109 111 110 106 104 101 93 83 72
60 47 34 21 11 4 3 0
10 12 18 27 34 36 40 42 44 47
50 52 54 56 58 60 63 68 81 90
98 104 106 103 100 98 95 88 79 68
58 46 34 22 11 3 2 0
10 11 18 25 30 34 38 40 41 43
46 49 51 52 54 56 57 62 73 81
91 96 99 96 93 92 90 85 77 69
60 49 37 25 14 5 3 0
10 10 17 23 28 31 34 34 33 34
38 41 44 45 47 50 53 58 70 78
87 92 94 94 92 91 88 83 76 68
58 48 36 25 14 5 4 0
10 10 17 21 27 28 27 29 29 30
33 37 40 43 45 48 51 56 67 75
84 89 92 93 91 90 88 83 76 68
59 49 38 26 15 6 5 0
10 10 17 21 27 28 27 27 28 29
33 36 40 42 44 47 51 55 66 74
84 89 92 92 91 90 88 83 77 69
60 49 38 27 15 6 5 0
